SBOS473L March 2009 – July 2024 TMP112 , TMP112D
PRODUCTION DATA
The Configuration Register is a 16-bit read/write register used to store bits that control the operational modes of the temperature sensor. Read/write operations are performed MSB first. Table 7-10 lists the format and power-up and reset values of the configuration register. For compatibility, the first byte corresponds to the Configuration Register in the TMP75 and TMP275 devices. All registers are updated byte by byte.
BYTE | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
1 | OS | R1 | R0 | F1 | F0 | POL | TM | SD |
0 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | |
2 | CR1 | CR0 | AL | EM | 0 | 0 | 0 | 0 |
1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |