Refer to the PDF data sheet for device specific package drawings
The TMP114 is a high accuracy, I2C-compatible digital temperature sensor in an ultra-thin (0.15 mm) 4-pin package. The small size and low height of the TMP114 package optimizes volume constrained systems and enables novel placement of the sensor under other surface mount components for the fastest and most accurate temperature measurement.
The TMP114 has an accuracy of ±0.2°C and offers an on-chip 16-bit analog-to-digital converter (ADC) that provides a temperature resolution of 0.0078°C. The TMP114 is 100% tested on a production setup that is NIST traceable.
To maximize battery life, the TMP114 is designed to operate from a supply voltage range of 1.08 V to 1.98 V, with a low average supply current of less than 0.7 μA.
Changes from Revision D (May 2023) to Revision E (July 2023)
Changes from Revision C (May 2022) to Revision D (May 2023)
Changes from Revision B (January 2022) to Revision C (May 2022)
Changes from Revision A (September 2021) to Revision B (January 2022)