SNIS236 January 2024 TMP119
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMP119 is a digital output temperature sensor designed for thermal-management and thermal-protection applications. The TMP119 is two-wire, SMBus, and I2C interface-compatible. The device is specified over an ambient air operating temperature range of –55°C to 150°C. Figure 7-1 shows a block diagram of the TMP119.