Product details

Local sensor accuracy (max) 0.08 Type Local Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 1.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, EEPROM, NIST traceable, One-shot conversion Supply current (max) (µA) 5 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 4 Rating Catalog
Local sensor accuracy (max) 0.08 Type Local Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 1.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, EEPROM, NIST traceable, One-shot conversion Supply current (max) (µA) 5 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 4 Rating Catalog
DSBGA (YBG) 6 1.4136 mm² 0.95 x 1.488
  • TMP119 high-accuracy temperature sensor
    • ±0.03°C (typical) from 0°C to 45°C
    • ±0.08°C (maximum) from 0°C to 45°C
    • ±0.09°C (maximum) from –25°C to 85°C
    • ±0.12°C (maximum) from –40°C to 85°C
    • ±0.15°C (maximum) from –55°C to 125°C
    • ±0.2°C (maximum) from –55°C to 150°C
  • Operating temperature range: –55°C to 150°C
  • Low power consumption:
    • 3.5µA, 1Hz conversion cycle
    • 150nA shutdown current
  • Supply range:
    • 1.7V to 5.5V from –55°C to 70°C
    • 1.8V to 5.5V from –55°C to 150°C
  • 16-bit resolution: 0.0078°C (1 LSB)
  • Programmable temperature alert limits
  • Selectable averaging
  • Strain Tolerance
  • Digital offset for system correction
  • General-purpose EEPROM: 48 bits
  • NIST traceability
  • SMBus™, I2C interface compatibility
  • Medical grade: helps meet ASTM E1112 and ISO 80601-2-56
  • RTDs replacement: PT100, PT500, PT1000
  • TMP119 high-accuracy temperature sensor
    • ±0.03°C (typical) from 0°C to 45°C
    • ±0.08°C (maximum) from 0°C to 45°C
    • ±0.09°C (maximum) from –25°C to 85°C
    • ±0.12°C (maximum) from –40°C to 85°C
    • ±0.15°C (maximum) from –55°C to 125°C
    • ±0.2°C (maximum) from –55°C to 150°C
  • Operating temperature range: –55°C to 150°C
  • Low power consumption:
    • 3.5µA, 1Hz conversion cycle
    • 150nA shutdown current
  • Supply range:
    • 1.7V to 5.5V from –55°C to 70°C
    • 1.8V to 5.5V from –55°C to 150°C
  • 16-bit resolution: 0.0078°C (1 LSB)
  • Programmable temperature alert limits
  • Selectable averaging
  • Strain Tolerance
  • Digital offset for system correction
  • General-purpose EEPROM: 48 bits
  • NIST traceability
  • SMBus™, I2C interface compatibility
  • Medical grade: helps meet ASTM E1112 and ISO 80601-2-56
  • RTDs replacement: PT100, PT500, PT1000

The TMP119 is a high-precision digital temperature sensor. The device is designed to help meet ASTM E1112 and ISO 80601 accuracy requirements for electronic patient thermometers. The TMP119 provides a 16-bit temperature result with a resolution of 0.0078°C and an accuracy of up to ±0.08°C across the temperature range of 0°C to 45°C with no calibration. The TMP119 has an interface that is I2C- and SMBus™-compatible, programmable alert functionality, and the device can support up to four devices on a single bus. Integrated EEPROM is included for device programming with an additional 48-bits memory available for general use. The TMP119 operates from 1.7V to 5.5V and typically consumes 3.5µA for a 1Hz conversion cycle.

For non-medical applications, the TMP119 can serve as a single chip digital alternative to a Platinum RTD. The TMP119 has an accuracy comparable to a Class AA RTD, while only using a fraction of the power of the power typically needed for a PT100 RTD. The TMP119 simplifies the design effort by removing many of the complexities of RTDs such as precision references, matched traces, complicated algorithms, and calibration. The device is designed to be strain tolerant, allowing robustness over typical strains often seen in PCB manufacturing, including device soldering, molding, underfill, and board flexing.

The TMP119 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

The TMP119 is a high-precision digital temperature sensor. The device is designed to help meet ASTM E1112 and ISO 80601 accuracy requirements for electronic patient thermometers. The TMP119 provides a 16-bit temperature result with a resolution of 0.0078°C and an accuracy of up to ±0.08°C across the temperature range of 0°C to 45°C with no calibration. The TMP119 has an interface that is I2C- and SMBus™-compatible, programmable alert functionality, and the device can support up to four devices on a single bus. Integrated EEPROM is included for device programming with an additional 48-bits memory available for general use. The TMP119 operates from 1.7V to 5.5V and typically consumes 3.5µA for a 1Hz conversion cycle.

For non-medical applications, the TMP119 can serve as a single chip digital alternative to a Platinum RTD. The TMP119 has an accuracy comparable to a Class AA RTD, while only using a fraction of the power of the power typically needed for a PT100 RTD. The TMP119 simplifies the design effort by removing many of the complexities of RTDs such as precision references, matched traces, complicated algorithms, and calibration. The device is designed to be strain tolerant, allowing robustness over typical strains often seen in PCB manufacturing, including device soldering, molding, underfill, and board flexing.

The TMP119 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMP117 ACTIVE 0.1°C digital temperature sensor, 48-bit EEPROM, PT100/PT1000 RTD replacement Lower accuracy options (0.1°C or 0.2°C) pin-to-pin equivalents for cost-optimized designs
Same functionality with different pin-out to the compared device
NEW TMP118 ACTIVE ±0.1°C accurate, ultrasmall (336μm²) thin (240μm) I²C digital temperature sensor Smaller (336 μm²) and thinner (240 μm), with slightly lower accuracy (±0.1°C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TMP119 Ultra-High Accuracy, Low-Power, Digital Temperature Sensor With SMBus™- and I2 C-Compatible Interface datasheet PDF | HTML 30 Jan 2024
Application note Analyzing PCB Thermal Resistance in High-Accuracy Temperature Sensors (Rev. A) PDF | HTML 15 Oct 2024
Certificate TMP119EVM EU Declaration of Conformity (DoC) 26 Sep 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP119EVM — TMP119 temperature sensor evaluation module

The TMP119EVM is designed to provide a quick setup to evaluate the TMP119 device and gain familiarity with the device down to the bit-by-bit register level. The EVM allows users to evaluate the performance of the TMP119 digital temperature sensor. The TMP119EVM features a detachable breakable (...)

User guide: PDF | HTML
GUI for evaluation module (EVM)

TMP119EVM-GUI TMP119EVM GUI for evaluation of the TMP119 temperature sensor

This GUI allows users to evaluate the performance of the TMP119 high-accuracy local digital temperature sensor
Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP119 ±0.08°C accurate digital temperature sensor in WCSP package with enhanced strain tolerance
Reference designs

TIDA-010280 — Small, wireless 6-lead ECG Holter monitor reference design with respiration, pace, and temperature

The wearable biosensing Holter monitor reference design provides an evaluation platform for TI’s latest offerings in continuous monitoring of vital signs such as electrocardiogram (ECG), heart rate, respiration, pace pulse, temperature, and motion. The design utilizes the AFE159RP4 for low-power, (...)
Design guide: PDF
Reference designs

TIDA-010288 — Edge-AI enabled wireless ECG Holter monitor reference design for real-time arrhythmia classification

The Edge-artificial intelligence (AI) ready wearable biosensing Holter reference design provides an evaluation platform for our latest offerings in continuous monitoring of vital signs such as electrocardiography (ECG), heart rate, respiration, pace pulse, temperature and motion. The design uses (...)
Design guide: PDF
Reference designs

TIDA-01624 — Bluetooth®-enabled high accuracy skin temperature measurement flex PCB patch reference design

This reference design demonstrates highly accurate sensing of skin temperature using the TMP119 high-precision digital temperature sensor with the CC2340R5 wireless MCU. This design provides design guidance for skin temperature measurement in medical and wearable applications along with an (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010270 — Biosensing patch reference design for continuous vital sign monitoring with Bluetooth® Low Energy

The biosensing patch reference design provides a platform to evaluate our latest products for continuous monitoring of vital signs such as electrocardiogram (ECG), heart rate, respiration, pace pulse, temperature and motion. The design uses the AFE4960 for accurate single-lead ECG signal (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos