The wearable biosensing Holter monitor reference design provides an evaluation platform for TI’s latest offerings in continuous monitoring of vital signs such as electrocardiogram (ECG), heart rate, respiration, pace pulse, temperature, and motion. The design utilizes the AFE159RP4 for low-power, high-resolution, and highly integrated ECG signal acquisition with up to 6 leads (4 channels) and the TMP119 for body temperature monitoring. The measured data is transferred by the CC2674R10 (with Bluetooth® Low Energy 5.3 support) to a remote terminal such as a smartphone or medical monitoring system for realtime display. The onboard light-emitting diode (LED) indicates the status of the system like lead-off, low power, and Bluetooth® Low Energy connection. The full system can be powered by two CR2032 batteries (3V input) or one AAA battery (1.5V input) with an operating life of six days.
Features
- Small multiparameter single-chip Holter monitor design for synchronized ECG, respiration, and pace pulse detection
- High-accuracy digital temperature sensor for realtime body temperature monitoring
- High-performance, 2.4G Bluetooth® Low Energy 5.3 Arm® Cortex®-M33 processor supports wireless data transfer