NEW

TPS61299

ACTIVE

95nA quiescent current, 5.5V boost converter with input current limit and fast transient performance

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 3000 Features Bypass Mode Pass-through Mode, Enable, Load Disconnect, UVLO Fixed Vout (min) (V) 1.8 Vout (max) (V) 5.5 Iq (typ) (µA) 0.1 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1.5
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 0.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 3000 Features Bypass Mode Pass-through Mode, Enable, Load Disconnect, UVLO Fixed Vout (min) (V) 1.8 Vout (max) (V) 5.5 Iq (typ) (µA) 0.1 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 1.5
DSBGA (YBH) 6 1.4 mm² 1.4 x 1 SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Input voltage range: 0.5V to 5.5V
  • 0.7V minimum start-up voltage for TPS61299x
  • 0.9V minimum start-up voltage for TPS61299xA
  • Input operating voltage down to 150mV with signal VIN > 0.7V for TPS61299x
  • Input operating voltage down to 150mV with signal VIN > 0.9V for TPS61299xA
  • Output voltage range: 1.8V to 5.5V VSEL pin select output voltage
  • Average input current limit: 5mA; 25mA; 50mA; 100mA; 250mA, 500mA, 1.2A, 1.9A (different versions)
  • 95nA typical quiescent current from VOUT
  • 60nA typical shutdown current from VIN to GND for TPS61299x
  • 30nA typical force pass through current from VIN to GND for TPS61299xA
  • Up to 91% efficiency at VIN = 3.6V, VOUT = 5V, and IOUT =10µA
  • Up to 94% efficiency at VIN = 3.6V, VOUT = 5V, and IOUT =200mA
  • Fast transient performance: setting time ~8µs at VIN = 3.6V, VOUT = 5V, IOUT = 0A -> 200mA
  • True disconnection at EN low for TPS61299x
  • Force pass through at EN low for TPS61299xA
  • Automatic PFM/PWM mode transition
  • Auto pass-through at VIN > VOUT
  • Output SCP and thermal shutdown protections
  • 6-Pin WCSP (1.2mm x 0.8mm) / SOT563 package (1.6mm x 1.6mm)
  • Input voltage range: 0.5V to 5.5V
  • 0.7V minimum start-up voltage for TPS61299x
  • 0.9V minimum start-up voltage for TPS61299xA
  • Input operating voltage down to 150mV with signal VIN > 0.7V for TPS61299x
  • Input operating voltage down to 150mV with signal VIN > 0.9V for TPS61299xA
  • Output voltage range: 1.8V to 5.5V VSEL pin select output voltage
  • Average input current limit: 5mA; 25mA; 50mA; 100mA; 250mA, 500mA, 1.2A, 1.9A (different versions)
  • 95nA typical quiescent current from VOUT
  • 60nA typical shutdown current from VIN to GND for TPS61299x
  • 30nA typical force pass through current from VIN to GND for TPS61299xA
  • Up to 91% efficiency at VIN = 3.6V, VOUT = 5V, and IOUT =10µA
  • Up to 94% efficiency at VIN = 3.6V, VOUT = 5V, and IOUT =200mA
  • Fast transient performance: setting time ~8µs at VIN = 3.6V, VOUT = 5V, IOUT = 0A -> 200mA
  • True disconnection at EN low for TPS61299x
  • Force pass through at EN low for TPS61299xA
  • Automatic PFM/PWM mode transition
  • Auto pass-through at VIN > VOUT
  • Output SCP and thermal shutdown protections
  • 6-Pin WCSP (1.2mm x 0.8mm) / SOT563 package (1.6mm x 1.6mm)

The TPS61299x/xA is a synchronous boost converter with 95nA ultra-low quiescent current and average input current limit. The device provides a power solution for portable equipment with alkaline battery and coin cell battery. This device has high efficiency under light-load condition to achieve long operation time and average input current limit can avoid battery discharging with high current.

The TPS61299x/xA has wide input voltage range from 0.5V to 5.5V and output voltage range from 1.8V to 5.5V. The device has different versions for average input current limit from 5mA to 1.9A. The TPS61299 with 1.2A current limit can support up to 500mA output current from 3V to 5V conversion and achieve approximately 94% efficiency at 200mA load.

The TPS61299x/xA has optional fast-load transient performance at output voltage is 4.5V, 5V or 5.5V. In fast-load transient, the typical setting time is 8µs when output current transient from 0A to 200mA.

The TPS61299x supports true shutdown function when it is disabled. And TPS61299xA supports force pass through function when it is disabled. Customer could choose either one for specific application.

The TPS61299x/xA offers a very small solution size with 6-ball 1.2mm x 0.8mm WCSP package and 6-pin 1.6mm x 1.6mm SOT563 package.

The TPS61299x/xA is a synchronous boost converter with 95nA ultra-low quiescent current and average input current limit. The device provides a power solution for portable equipment with alkaline battery and coin cell battery. This device has high efficiency under light-load condition to achieve long operation time and average input current limit can avoid battery discharging with high current.

The TPS61299x/xA has wide input voltage range from 0.5V to 5.5V and output voltage range from 1.8V to 5.5V. The device has different versions for average input current limit from 5mA to 1.9A. The TPS61299 with 1.2A current limit can support up to 500mA output current from 3V to 5V conversion and achieve approximately 94% efficiency at 200mA load.

The TPS61299x/xA has optional fast-load transient performance at output voltage is 4.5V, 5V or 5.5V. In fast-load transient, the typical setting time is 8µs when output current transient from 0A to 200mA.

The TPS61299x supports true shutdown function when it is disabled. And TPS61299xA supports force pass through function when it is disabled. Customer could choose either one for specific application.

The TPS61299x/xA offers a very small solution size with 6-ball 1.2mm x 0.8mm WCSP package and 6-pin 1.6mm x 1.6mm SOT563 package.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS61299EVM-016 — TPS561299 evaluation module

TPS61299EVM-016 is an evaluation tool for the TPS61299 boost converter. With 95nA quiescent current, TPS61299 is ideal for ultra-low quiescent products powered by an alkaline or coin battery. A different output voltage and fast transient mode can be selected by changing the jumper cap position.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS61299EVM-103 — TPS61299 evaluation module for 95-nA quiescent current 5.5-V boost converter

TPS61299EVM-103 is an evaluation module for the TPS61299 boost converter with 95-nA quiescent current. TPS61299 is ideal for low quiescent products powered an alkaline or coin battery. Output voltage and fast transient mode can be selected by changing the jumper cap position.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS61299 PSpice Transient Model

SLVME14.ZIP (127 KB) - PSpice Model
Simulation model

TPS61299A PSpice model

SLVME62.ZIP (1197 KB) - PSpice Model
Design tool

TPS61299EVM-SR016 Hardware Design Files

SLVRBO2.ZIP (3540 KB)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 6 Ultra Librarian
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos