SNIS236 January 2024 TMP119
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
At the end of every conversion, the device updates the temperature register with the conversion result. The data in the result register is in 2's complement format, has a data width of 16 bits and a resolution of 7.8125m°C. Table 7-1 shows multiple examples of possible binary data that can be read from the temperature result register and the corresponding hexadecimal and temperature equivalents.
The TMP119 also has alert status flags and alert pin functionality that use the temperature limits stored in the low limit register and high limit register. The same data format used for the temperature result register is used for data written to the high and low limit registers.
TEMPERATURE (°C) | TEMPERATURE REGISTER VALUE (0.0078125°C RESOLUTION) | |
---|---|---|
BINARY | HEX | |
–256 | 1000 0000 0000 0000 | 8000 |
–25 | 1111 0011 1000 0000 | F380 |
–0.1250 | 1111 1111 1111 0000 | FFF0 |
–0.0078125 | 1111 1111 1111 1111 | FFFF |
0 | 0000 0000 0000 0000 | 0000 |
0.0078125 | 0000 0000 0000 0001 | 0001 |
0.1250 | 0000 0000 0001 0000 | 0010 |
1 | 0000 0000 1000 0000 | 0080 |
25 | 0000 1100 1000 0000 | 0C80 |
100 | 0011 0010 0000 0000 | 3200 |
255.9921 | 0111 1111 1111 1111 | 7FFF |