SBOSA45D February 2022 – January 2025 TMP1826
PRODUCTION DATA
PIN | Type(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | WSON | VSSOP | ||
ADDR | 3 | 3 | I | Resistor address select. If unused, TI recommends to connect pin to ground |
GND | 4 | 4 | — | Ground |
IO0 | 6 | 6 | I/O | General-purpose digital open-drain IO. If unused, TI recommends to connect pin to ground |
IO1 | 7 | 7 | I/O | General-purpose digital open-drain IO. If unused, TI recommends to connect pin to ground |
IO2/ALERT | 8 | 8 | I/O | General-purpose digital open-drain IO or configurable as temperature alert. If unused, TI recommends to connect pin to ground |
IO3 | 5 | 5 | I/O | General-purpose digital open-drain IO. If unused, TI recommends to connect pin to ground |
SDQ | 2 | 2 | I/O | Serial bidirectional data. In bus power mode, the pin is used to power the internal capacitor |
VDD | 1 | 1 | I | Supply voltage in VDD powered mode. In bus powered mode, must be connected to ground |