SBOSA45D February 2022 – January 2025 TMP1826
PRODUCTION DATA
The 2Kb EEPROM on the TMP1826 allows the host to store application data in increments of 64 bits. With user programmable 256-bit page size write protection to avoid accidental overwrite, the EEPROM can be used as non-volatile, read-only memory. The four digital I/O pins are configurable for general purpose functions, temperature alert, or provide host to identify the position of the device on a shared bus.