SBOSA45D February 2022 – January 2025 TMP1826
PRODUCTION DATA
FEATURE | TMP1826 | TMP1827 | TMP1827N(1) |
---|---|---|---|
Best Accuracy | 0.2°C | 0.2°C | 0.9°C |
Temperature Range | –55°C to +150°C | –55°C to +150°C | –55°C to +150°C |
Memory Size | 2Kb | 2Kb | 2Kb |
Memory Write protection | Yes | Yes | Yes |
Authenticated Memory Write | - | Yes | Yes |
Authentication type | - | SHA-256-HMAC | SHA-256-HMAC |
Bus speeds | Standard and Overdrive | Standard and Overdrive | Standard and Overdrive |
Drop in replacement package | NGR (2.5 mm × 2.5 mm, WSON) | NGR (2.5 mm × 2.5 mm, WSON) | NGR (2.5 mm × 2.5 mm, WSON) |
Alternate package | DGK (3.0 mm × 4.9 mm, VSSOP) | - | - |