SBOSA45D February 2022 – January 2025 TMP1826
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage VDD powered mode | 1.7 | 5.5 | V | |
VPUR | Supply voltage on SDQ in bus powered mode (VDD = GND) | 1.7 | 5.5 | V | |
VI/O | All IO pins in VDD powered mode (except SDQ and ADDR(1)) | 0 | 5.5 | V | |
SDQ pin in VDD powered mode | 0 | VDD + 0.3 | V | ||
TA | Operating ambient temperature(2) | -55 | 150 | °C |