SBOSA45D February 2022 – January 2025 TMP1826
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE SENSOR | |||||||
TERR | Temperature accuracy (NGR) | 10°C to 45°C | ±0.1 | ±0.2 | |||
–40°C to 105°C | ±0.3 | ||||||
–55°C to 150°C | ±0.4 | ||||||
Temperature accuracy (DGK) | –20°C to 85°C | ±0.1 | ±0.3 | °C | |||
–55°C to 150°C | ±0.5 | ||||||
PSR | DC power supply sensitivity | ±0.03 | °C/V | ||||
TRES | Temperature resolution (High Precision Format) | Including sign bit | 16 | Bits | |||
LSB | 7.8125 | m°C | |||||
TREPEAT | Repeatability(1) | Averaging enabled, Conversion Time = 5.5 ms, 16-bit mode, 1-Hz conversion rate, 300 acquisition |
±2 | LSB | |||
TLTD | Long-term stability and drift | 1000 hours at 150°C(2) | 0.0625 | °C | |||
THYST | Temperature cycling and hysteresis | TSTART = –40°C TFINISH = 150°C TTEST = 25°C 3 cycles |
4 | LSB | |||
tRESP_L | Response time (Stirred Liquid) NGR Package |
Single layer Flex PCB | τ = 63 % 25°C to 75°C |
0.77 | s | ||
2-layer 62-mil Rigid PCB | 1.91 | s | |||||
tACT | Active Conversion time (No Averaging) | CONV_TIME_SEL = 0 | (Figure 8-12) | 2.54 | 3 | 3.37 | ms |
CONV_TIME_SEL = 1 | 4.69 | 5.5 | 6.12 | ms | |||
tDELAY | Start-up delay for temperature conversion | 100 | 300 | µs | |||
SDQ DIGITAL INPUT/OUTPUT | |||||||
CIN | SDQ pin capacitance | 40 | pF | ||||
VIL | Input logic low level(3) | –0.3 | 0.2 × VS | V | |||
VIH | Input logic high level(3) | 0.8 × VS | VS + 0.3 | V | |||
VHYST | Hysteresis | 0.3 | V | ||||
VOL | Output low level | IOL = –4 mA | 0.4 | V | |||
IO CHARACTERISTICS | |||||||
CIN | Input capacitance | 10 | pF | ||||
VIL | Input logic low level(3) | –0.3 | 0.3 × VS | V | |||
VIH | Input logic high level(3) | 0.7 × VS | VS + 0.3 | V | |||
IIN | Input leakage current | 0 | ±0.12 | µA | |||
VOL | Output low level | IOL = –3 mA | 0.4 | V | |||
RESISTOR ADDRESS DECODER CHARACTERISTICS | |||||||
CLOAD | Load capacitance as seen on ADDR pin (includes PCB parasitics) | 100 | pF | ||||
RADDR resistor range | 6.49 | 54.9 | kΩ | ||||
RADDR resistor tolerance | TA = 25°C | –1.0 | 1.0 | % | |||
RADDR resistor temperature coefficient | –100 | 100 | ppm/°C | ||||
RADDR resistor lifetime drift | –0.2 | 0.2 | % | ||||
tRESDET | Resistor decoding time | 2.8 | ms | ||||
POWER SUPPLY | |||||||
IPU | Pullup current(5) | Bus powered mode, serial bus idle | 300 | μA |
|||
IDD_ACTIVE | Supply current during temperature conversion | Temperature Conversion, serial bus idle | 94 | 154 | μA | ||
IDD_SB | Standby current(4) | VDD powered, serial bus inactive, continuous conversion mode | TA = -55°C to 85°C | 1.6 | 4.2 | μA | |
TA = -55°C to 150°C | 24 | ||||||
IDD_SD | Shutdown current | Serial bus inactive, one shot conversion mode | TA = -55°C to 85°C | 1.3 | 3.3 | μA | |
TA = -55°C to 150°C | 23.2 | ||||||
VPOR | Power-on reset threshold voltage | Supply rising (Figure 7-4, Figure 7-5) | 1.5 | V | |||
Brownout detect | Supply falling | 1.3 | V | ||||
tINIT | POR Initialization Time | Time required by device to reset after power up (Figure 7-4, Figure 7-5) | 2.0 | ms |