SBOSA15B September 2022 – January 2025 TMP1827
PRODUCTION DATA
The device supports both standard speed (8.33 kbps) and overdrive speed (90 kbps) data rates. All devices are factory programmed to start in overdrive speed to enable higher data throughput. If the host requires the device to operate at standard speed, then the host can easily switch the device by issuing a standard speed bus reset. The seamless switchover allows the host to leverage better data rates on new designs, while maintaining backward compatibility for older design.
Additionally, the device also provides the flexibility to switch from standard to overdrive speed mode using address phase commands of OVD SKIPADDR and OVD MATCHADDR.