TMP1827
1-Wire® SHA-256 authenticator with 2Kbit EEPROM and integrated ±0.2°C temperature sensor
TMP1827
- 1-Wire interface with multi-drop shared bus and cyclic redundancy check (CRC)
- Bus powered with operating voltage: 1.7 V to 5.5 V
- IEC 61000-4-2 ESD for 8-kV contact discharge
- Functional Safety-Capable
- High-accuracy digital temperature sensor
- TMP1827
- ±0.2°C (maximum) from +10°C to +45°C
- ±0.3°C (maximum) from –40°C to +105°C
- ±0.4°C (maximum) from –55°C to +150°C
- TMP1827N
- ±0.9°C (maximum) from –55°C to +150°C
- TMP1827
- Temperature measurement current: 94 µA
- Shutdown current: 1.3 µA
- 16-bit temperature resolution: 7.8125 m°C (1 LSB)
- Fast data rates of 90 kbps in overdrive speed
- Flexible user programmable short address modes for faster device address
- SHA-256-HMAC authentication scheme
- FIPS 180-4 compliant Secure Hash Implementation
- FIPS 198-1 compliant HMAC Implementation
- 2Kb EEPROM features:
- Write operation in 64-bit block size
- Continuous read mode
- Read with write protection with 256-bit page size
- Authenticated write protection mode with 256-bit page size
- Programming current: 178 µA
- NIST traceable factory-programmed non erasable 64-bit identification number for device addressing
- Four configurable open-drain digital input-output and temperature alert
The TMP1827 is a high-accuracy, 1-Wire compatible digital output temperature sensor with integrated 2Kb EEPROM , SHA-256-HMAC authentication scheme and a wide operating temperature range from –55°C to +150°C. The TMP1827 provides a high accuracy of ±0.1°C (typical)/±0.2°C (maximum) across the temperature range of +10°C to +45°C. Each device comes with a factory programmed 64-bit unique identification number for addressing and NIST traceability. The TMP1827 supports both standard speed for legacy application and overdrive mode with 90-kbps data rate for low latency communication across a wide voltage range of 1.7 V to 5.5 V.
In the simplest mode of operation, the TMP1827 1-Wire interface, with an integrated 8-kV IEC-61000-4-2 ESD protection on the data pin, requires only a single connection and a ground return in bus powered mode, which simplifies and reduces cost by reducing the number of wires and external protection components. Additionally, there is the V DD power pin also available for applications that may want to have a dedicated power supply.
Request more information
The full data sheet and other design resources for the general-purpose AFE8000 are available. Request now
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMP1827EVM — TMP1827 evaluation module for single-wire digital temperature sensor
The TMP1827 is a high-accuracy single-wire compatible digital-output temperature sensor with integrated secure hash algorithm (SHA) 256-bit with hash message authentication code (HMAC) and 2-Kbit EEPROM. The TMP1827 provides a high-accuracy of ±0.3°C across the temperature range of -55°C to 150°C.
(...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (NGR) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.