SBOSA15A september 2022 – may 2023 TMP1827
PRODUCTION DATA
This register provides the MSB for the high temperature alert threshold to compare with the latest temperature conversion result. The register on the first power up has the alert threshold set in legacy format. If there is a change of format, then the application must update the register in the new format. If the latest temperature conversion result is more than the threshold set, then the device shall update the alert high status flag in the status register, respond with the status bit flagged for an alert during the ALERTSEARCH command, and set the alert pin low if the device is in VDD powered mode.
The factory state format for the register is legacy mode. The host can store the updated setting to the configuration EEPROM using the COPY SCRATCHPAD-1 function command. At power-on reset, the register setting is automatically restored from the configuration EEPROM.
Return to Register Map.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ALERT_HIGH[15:8] | |||||||
RW-07h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | ALERT_HIGH[15:8] | RW | 07h | Stores the MSB of the alert high limit for comparison with the last temperature conversion result |