SBOSA15A september 2022 – may 2023 TMP1827
PRODUCTION DATA
The device operates in alert mode, when the ALERT_MODE is set as '0b'. In the alert mode of operation, the alert status flag and IO2/ALERT pin are asserted when the last temperature conversion is either higher than the temperature alert high limit or when it is lower than the temperature alert low limit register.
The alert status flag and IO2/ALERT pin are deasserted only when the host reads the status register or performs a successful ALERTSEARCH command as shown in Figure 9-17.