SBOSA15A september 2022 – may 2023 TMP1827
PRODUCTION DATA
The TMP1827 implements the SHA-256-HMAC authentication engine along with key storage, for system authentication requirements of an end equipment. The 2Kb EEPROM on the device allows the host application to store application specific content in block sizes of 64-bit. The memory can be write protected in page size of 256-bits to avoid accidental data overwrite. The memory architecture enables application to optimize the bus bandwidth when updating variables which are only few bytes while providing an optimal memory size for write protection. The device also features mechanism for host authentication by means of authenticated memory write operations.