SBOSA15B September 2022 – January 2025 TMP1827
PRODUCTION DATA
When the device EEPROM is successfully programmed as shown in Table 8-8, the host shall execute the sequence, as shown in Table 8-9, to write-protect the EEPROM page.
HOST TO DEVICE | DEVICE TO HOST | COMMENTS |
---|---|---|
Reset | Host sends reset to initialize communication | |
Answer to Reset | Device responds to initialization | |
SKIPADDR (CCh) | Host sends address command to select all devices | |
WRITE SCRATCHPAD-2 (0Fh) | Host sends function command to write to scratchpad-2 | |
80h | Host sends page protection byte | |
0Nh | Host sends page number to lock | |
55h | Host sends lock code byte | |
CRC | Device sends CRC | |
Reset | Host sends reset to initialize communication | |
Answer to Reset | Device responds to initialization | |
SKIPADDR (CCh) | Host sends address command to select all devices | |
READ SCRATCHPAD-2 (AAh) | Host sends function command to read from scratchpad-2 | |
80h | Host sends page protection byte | |
0Nh | Host sends page number to lock | |
55h | Device sends lock code byte | |
CRC | Device sends CRC | |
Reset | Host sends reset to initialize communication | |
Answer to Reset | Device responds to initialization | |
SKIPADDR (CCh) | Host sends address command to select all devices | |
COPY SCRATCHPAD-2 (55h) | Host sends function command to lock the page | |
A5h | Host sends qualifier byte for EEPROM program | |
Bus idle for tPROG | Bus is held in idle state (high) during EEPROM programming |