SBOSA15A september 2022 – may 2023 TMP1827
PRODUCTION DATA
The command is used by the host and is followed by a 64-bit address that is used to select a single device on the bus. The address for each device is unique, therefore only one device can be selected by the command while all other devices continue to wait for a bus reset.