SBOS466B December 2009 – December 2018 TMP20
PRODUCTION DATA.
Determine the linear transfer function for –40°C to +110°C.
TMIN = –40°C; TMAX = 110°C; therefore, T = 35°C
m = –11.77mV/°C
VOUT (110°C) = 0.5520 V
VOUT (35°C) = 1.4566 V
b = 1.8576 V
The linear transfer function for –40°C to +110°C is shown in Equation 6:
Table 1 lists common temperature ranges of interest and the corresponding linear transfer functions for these ranges. Note that the error (maximum deviation) of the linear equation from the parabolic equation increases as the temperature ranges widen.
TEMPERATURE RANGE | LINEAR EQUATION (V) | MAXIMUM DEVIATION OF LINEAR EQUATION FROM PARABOLIC EQUATION (°C) | |
---|---|---|---|
TMIN (°C) | TMAX (°C) | ||
–55 | 130 | VOUT = –11.79 mV/°C × T + 1.8528 | ±1.41 |
–40 | 110 | VOUT = –11.77 mV/°C × T + 1.8577 | ±0.93 |
–30 | 100 | VOUT = –11.77 mV/°C × T + 1.8605 | ±0.70 |
–40 | 85 | VOUT = –11.67 mV/°C × T + 1.8583 | ±0.65 |
–10 | 65 | VOUT = –11.71 mV/°C × T + 1.8641 | ±0.23 |
35 | 45 | VOUT = –11.81 mV/°C × T + 1.8701 | ±0.004 |
20 | 30 | VOUT = –11.69 mV/°C × T + 1.8663 | ±0.004 |