SBOS466B December 2009 – December 2018 TMP20
PRODUCTION DATA.
The TMP20 device is a precision analog output temperature sensor. The temperature range of operation is –55°C to +130°C with supply voltages of 2.7 V to 5.5 V. The TMP20 operates from power-supply voltages as low as 1.8 V over a temperature range of 15°C to 130°C.
TI recommends power supply bypassing; use a 100-nF capacitor placed as closely as possible to the supply pin.