SBOS466B December 2009 – December 2018 TMP20
PRODUCTION DATA.
The low supply current and supply range of 1.8 V to 5.5 V enable the TMP20 to be powered from multiple supply sources.
Power supply bypassing is optional and is typically dependent on the noise of the power supply. In noisy systems, adding bypass capacitors may be necessary to decrease the noise that couples to the output of the TMP20.