The TMP23x-Q1 devices are a family of automotive grade precision CMOS integrated-circuit linear analog temperature sensors with an output voltage proportional to temperature, serving various automotive applications from powertrain to infotainment. These temperature sensors have a typical accuracy from 0°C to +70°C of ±0.5°C. The TMP235-Q1 device provides a positive slope output of 10 mV/°C over the full –40°C to +150°C temperature range and a supply range from 2.3 V to 5.5 V. The higher gain TMP236-Q1 sensor provides a positive slope output of 19.5 mV/°C from –10°C to +125°C and a supply range from 3.1 V to 5.5 V.
The 9-µA typical quiescent current and 800-µs typical power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered devices. A class-AB output driver provides a strong 500-µA maximum output to drive capacitive loads up to 1000 pF and is designed to directly interface to analog-to-digital converter sample and hold inputs. With excellent accuracy and a strong linear output driver, the TMP23x-Q1 analog output temperature sensors are cost-effective alternatives to passive thermistors.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TMP235-Q1, TMP236-Q1 |
SC70 (5) | 2.00 mm × 1.25 mm |
SOT-23 (3) | 2.92 mm × 1.30 mm |
Changes from Revision C (November 2019) to Revision D (June 2022)
Changes from Revision B (October 2019) to Revision C (November 2019)
Changes from Revision A (May 2019) to Revision B (October 2019)
Changes from Revision * (April 2019) to Revision A (May 2019)