SBOS441I September 2009 – October 2019 TMP431 , TMP432
PRODUCTION DATA.
The THERM Hysteresis Register (see Table 15) stores the hysteresis value used for the THERM pin alarm function. This register must be programmed with a value that is less than the Local Temperature High Limit Register value, Remote Temperature High Limit Register value, Local THERM Limit Register value, or Remote THERM Limit Register value; otherwise, the respective temperature comparator does not trip on the measured temperature falling edges. Allowable hysteresis values are l in Table 13. The default hysteresis value is 10°C, whether the device is operating in the standard or extended mode setting.
TEMPERATURE (°C) | THERM HYSTERESIS VALUE | |
---|---|---|
TH[7:0] (STANDARD BINARY) | (HEX) | |
0 | 0000 0000 | 00 |
1 | 0000 0001 | 01 |
5 | 0000 0101 | 05 |
10 | 0000 1010 | 0A |
25 | 0001 1001 | 19 |
50 | 0011 0010 | 32 |
75 | 0100 1011 | 4B |
100 | 0110 0100 | 64 |
125 | 0111 1101 | 7D |
127 | 0111 1111 | 7F |
150 | 1001 0110 | 96 |
175 | 1010 1111 | AF |
200 | 1100 1000 | C8 |
225 | 1110 0001 | E1 |
255 | 1111 1111 | FF |