TMP431
Remote and Local Temperature Sensor with Automatic Beta, N-Factor and Series-R Correction
TMP431
- ±1°C Remote Diode Sensor
- ±1°C Local Temperature Sensor
- Automatic Beta Compensation
- η-Factor Correction
- Programmable Threshold Limits
- Two-Wire, SMBus™ Serial Interface
- Minimum and Maximum Temperature Monitors
- Multiple Interface Addresses
- ALERT/THERM2 Pin Configuration
- Diode Fault Detection
The TMP431 and TMP432 are remote temperature sensor monitors with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.
Remote accuracy is ±1°C for multiple device manufacturers, with no calibration needed. The Two-Wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program the alarm thresholds and to read temperature data.
The TMP43x include beta compensation (correction), series resistance cancellation, programmable non-ideality factor, programmable resolution, programmable threshold limits, minimum and maximum temperature monitors, wide remote temperature measurement range (up to 150°C), and diode fault detection and temperature alert function.
The TMP431 is available in a VSSOP-8 package and the TMP432 is available in a VSSOP-10 package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TMP43x ±1°C Temperature Sensor With Series-R, η-Factor, and Automatic Beta Compensation datasheet (Rev. I) | PDF | HTML | 15 Oct 2019 |
Application note | How to Read and Interpret Digital Temperature Sensor Output Data | PDF | HTML | 12 Apr 2024 | |
Application brief | Improving System Reliability in Auto and Ind. Cameras w/ AccurateTemp. Sensing | PDF | HTML | 03 Jan 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMP401SW-LINUX — Linux Driver for TMP401
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
- (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSSOP (DGK) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.