TMP441
Multi-Address Remote and Local Temp Sensor with Auto Beta, N-Factor and Series-R Correction in SOT23
TMP441
- SOT23-8 PACKAGE
- ±1°C REMOTE DIODE SENSOR (MAX)
- ±1°C LOCAL TEMPERATURE SENSOR (MAX)
- AUTOMATIC BETA COMPENSATION
- SERIES RESISTANCE CANCELLATION
-FACTOR CORRECTION
- TWO-WIRE/SMBus™ SERIAL INTERFACE
- MULTIPLE INTERFACE ADDRESSES
- DIODE FAULT DETECTION
- RoHS-COMPLIANT AND NO Sb/Br
- TRANSISTOR AND DIODE MODEL OPERATION
- APPLICATIONS
- PROCESSOR/FPGA TEMPERATURE MONITORING
- LCD/DLP®/LCOS PROJECTORS
- SERVERS
- CENTRAL OFFICE TELECOM EQUIPMENT
- STORAGE AREA NETWORKS (SAN)
DLP is a registered trademark of Texas Instruments.
SMBus is a trademark of Intel Corporation.
All other trademarks are the property of their respective owners.
The TMP441 and TMP442 are remote temperature monitors with a built-in local temperature sensor. Remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or field-programmable gate arrays (FPGAs).
Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The Two-Wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to configure the device.
The TMP441 has a single remote temperature monitor with address pins. The TMP442 has dual remote temperature monitors, and is available with two different interface addresses. All versions include automatic beta compensation (correction), series
resistance cancellation, programmable non-ideality factor (-factor), wide
remote temperature measurement range (up to +150°C), and diode fault detection.
The TMP441 and TMP442 are both available in an 8-lead, SOT23 package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ±1°C TEMPERATURE SENSOR w/Auto Beta Correction, Series-R, and n-Factor datasheet (Rev. A) | 20 Mar 2009 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMP421SW-LINUX — Linux Driver for TMP421
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
- (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DCN) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.