TMP423
Triple Remote and Local Temperature Sensor with N-Factor and Series-R Correction
TMP423
- SOT23-8 and DSBGA (WCSP) PACKAGES
- ±1°C REMOTE DIODE SENSOR (MAX)
- ±1.5°C LOCAL TEMPERATURE SENSOR (MAX)
- SERIES RESISTANCE CANCELLATION
- n-FACTOR CORRECTION
- TWO-WIRE/SMBus™ SERIAL INTERFACE
- MULTIPLE INTERFACE ADDRESSES
- DIODE FAULT DETECTION
- RoHS COMPLIANT AND NO Sb/Br
The TMP421, TMP422, and TMP423 are remote temperature sensor monitors with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.
Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to configure the device.
The TMP421, TMP422, and TMP423 include series resistance cancellation, programmable non-ideality factor, wide remote temperature measurement range (up to +150°C), and diode fault detection.
The TMP421, TMP422, and TMP423 are all available in a SOT23-8 package. The TMP421C is also available in a DSBGA (WCSP) package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ±1°C Remote and Local Temperature Sensor datasheet (Rev. C) | 07 May 2012 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | How to Read and Interpret Digital Temperature Sensor Output Data | PDF | HTML | 12 Apr 2024 | |
Application brief | How to Protect Displays with the Latest Temperature Sensing Technology | PDF | HTML | 26 Jul 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TMP421SW-LINUX — Linux Driver for TMP421
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
- (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DCN) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.