SBOS441I September 2009 – October 2019 TMP431 , TMP432
PRODUCTION DATA.
The TMP43x allow for the Two-Wire bus controller to query the device for manufacturer and device IDs to enable the device for software identification of the device at the particular Two-Wire bus address. The manufacturer ID is obtained by reading from pointer address FEh. The TMP43x both return 55h for the manufacturer code. The device ID is obtained by reading from pointer address FDh. The TMP431 returns 31h for the device ID and the TMP432 returns 32h for the device ID (see Table 3 and Table 4). These registers are read-only.
CONSECUTIVE ALERT REGISTER
(READ = 22h, WRITE = 22h, POR = 70h) |
||||||||
---|---|---|---|---|---|---|---|---|
BIT # | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BIT NAME | 0 | CTH2 | CTH1 | CTH0 | CALT2 | CALT1 | CALT0 | 0 |
POR VALUE | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 |
THERM HYSTERESIS REGISTER
(Read = 21h, Write = 21h, POR = 0Ah) |
||||||||
---|---|---|---|---|---|---|---|---|
BIT # | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BIT NAME | TH7 | TH6 | TH5 | TH4 | TH3 | TH2 | TH1 | TH0 |
POR VALUE | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 |