SBOS288M January 2004 – December 2020 TMP175 , TMP75
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TMP175 | TMP75 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
TEMPERATURE INPUT | |||||||||
Range | -40 | 125 | –40 | 125 | °C | ||||
TERR | Temperature accuracy | –25 °C to +85 °C | ±0.5 | ±1.5 | ±0.5 | ±2 | °C | ||
TERR | Temperature accuracy | –40 °C to +125 °C | ±1 | ±2 | ±1 | ±3 | |||
PSR | Temperature accuracy (temperature error vs supply) | ±200 | ±500 | ±200 | ±500 | m °C/V | |||
TRES | Temperature resolution | Selectable | 0.0625 | 0.0625 | °C | ||||
DIGITAL INPUT/OUTPUT | |||||||||
CIN | Input capacitance | 3 | 3 | pF | |||||
VIH | Input logic high level | SDA, SCL, A0, A1, A2 | 0.7(V+) | 6 | 0.7(V+) | 6 | V | ||
VIL | Input logic low level | SDA, SCL, A0, A1, A2 | –0.5 | 0.3(V+) | –0.5 | 0.3(V+) | V | ||
IIN | Input leakage current | SDA, SCL, A0, A1, A2 | 1 | 1 | µA | ||||
HYST | Hysteresis | SDA, SCL | 500 | 500 | mV | ||||
VOL | Low-level output logic SDA | IOL = 3 mA | 0 | 0.15 | 0.4 | 0 | 0.15 | 0.4 | V |
VOL | Low-level output logic ALERT | IOL = 4 mA | 0 | 0.15 | 0.4 | 0 | 0.15 | 0.4 | V |
Resolution | Selectable | 9 | 12 | 9 | 12 | Bits | |||
Conversion time | R1 = 0, R0 = 0; 9-bit | 27.5 | 37.5 | 27.5 | 37.5 | ms | |||
R1 = 0, R0 = 1; 10-bit | 55 | 75 | 55 | 75 | |||||
R1 = 1, R0 = 0 11-bit | 110 | 150 | 110 | 150 | |||||
R1 = 1, R0 = 1; 12-bit | 220 | 300 | 220 | 300 | |||||
POWER SUPPLY | |||||||||
Operating Range | 2.7 | 5.5 | 2.7 | 5.5 | V | ||||
IDD_AVG | Average current consumption | Serial bus inactive | 50 | 85 | 50 | 85 | µA | ||
Serial bus active, SCL frequency = 400 kHz | 100 | 100 | |||||||
Serial bus active, SCL frequency = 3.4 MHz | 410 | 410 | |||||||
IDD_SD | Shutdown current | Serial bus inactive | 0.1 | 3 | 0.1 | 3 | µA | ||
Serial bus active, SCL frequency = 400 kHz | 60 | 60 | |||||||
Serial bus active, SCL frequency = 3.4 MHz | 380 | 380 |