SPRSP68C January 2023 – January 2025 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Table 4-1 lists the features of the TMS320F280015x devices.
FEATURE(1) | F2800157 F2800157-Q1(2) |
F2800155 F2800155-Q1 |
F2800153-Q1 | F2800156-Q1(2) | F2800154-Q1 | F2800152-Q1 | |
---|---|---|---|---|---|---|---|
PROCESSOR AND ACCELERATORS | |||||||
C28x (dual-core, lockstep) | Frequency (MHz) | 120 | 100 | ||||
FPU32 - Type 0 | Yes | ||||||
TMU – Type 0 | Yes | ||||||
VCRC | Yes | ||||||
MEMORY | |||||||
Flash | 256KB (128KW) | 128KB (64KW) | 64KB (32KW) | 256KB (128KW) | 128KB (64KW) | 64KB (32KW) | |
RAM | 36KB (18KW) | ||||||
Security: JTAGLOCK, Zero-pin boot, Dual-zone security | Yes | ||||||
SYSTEM | |||||||
32-bit CPU timers | 3 | ||||||
Watchdog-timer | 1 | ||||||
Dual Clock Compare (DCC) | 1 | ||||||
External Interrupts | 5 | ||||||
Embedded Pattern Generator (EPG) | 1 | ||||||
Nonmaskable Interrupt Watchdog (NMIWD) timers | 1 | ||||||
Crystal oscillator/External clock input | 1 | ||||||
Internal oscillator accuracy (2 INTOSC) | See the Internal Oscillators section | ||||||
GPIO | 80-pin QFP PN | 52 (11 shared with analog and 4 shared with TDI, TDO, X1, X2) |
|||||
64-pin QFP PM | 37 (11 shared with analog and 4 shared with TDI, TDO, X1, X2) |
||||||
48-pin QFP PHP | 27 (9 shared with analog and 4 shared with TDI, TDO, X1, X2) |
||||||
32-pin QFN RHB | 18 (5 shared with analog and 4 shared with TDI, TDO, X1, X2) |
||||||
Additional GPIO | 4 (When cJTAG is used, TDI and TDO can be GPIO. When INTOSC is used as clock source, X1 and X2 can be GPIO.) Note: These 4 GPIOs are included in the counts above. |
||||||
AIO (digital input shared with analog) | 80-pin QFP PN | 10 | |||||
64-pin QFP PM | 10 | ||||||
48-pin QFP PHP | 9 | ||||||
32-pin QFN RHB | 6 | ||||||
ANALOG PERIPHERALS | |||||||
ADC 12-bit | Number of ADCs | 2 | |||||
ADC Conversion-time(ns)(3) / MSPS | 80-pin QFP PN | 250 ns / 4.00 MSPS | 290 ns / 3.45 MSPS | ||||
64-pin QFP PM | |||||||
48-pin QFP PHP | |||||||
32-pin QFN RHB | |||||||
ADC channels (single-ended) | 80-pin QFP PN | 21 (11 shared with GPIO) | |||||
64-pin QFP PM | 21 (11 shared with GPIO) | ||||||
48-pin QFP PHP | 18 (9 shared with GPIO) | ||||||
32-pin QFN RHB | 11 (5 shared with GPIO) | ||||||
Temperature sensor | 1 | ||||||
Comparator Subsystem | CMPSS (each includes two comparators and two dynamic DACs with incrementing and decrementing ramp generators) | 1 | - | ||||
CMPSS_LITE (each includes two comparators and two static DACs) | 3 | ||||||
CMPx_DACL output | 1 | - | |||||
CONTROL PERIPHERALS(4) | |||||||
eCAP modules – Type 2 | 3 | ||||||
ePWM/HRPWM – Type 4 | Total channels | 14 | |||||
Channels with high-resolution capability | 4 (ePWM1, ePWM2) | – | |||||
eQEP modules – Type 2 | 2 | ||||||
COMMUNICATION PERIPHERALS(4) | |||||||
PMBus – Type 0 | 1 | ||||||
CAN – Type 0 | 1 | ||||||
CAN FD (MCAN) – Type 2 | 1 | ||||||
I2C – Type 1 | 2 | ||||||
SCI – Type 0 (UART-Compatible) | 3 | ||||||
LIN – Type 1 (UART-Compatible) | 1 | ||||||
SPI – Type 2 | 1 | ||||||
PACKAGE, TEMPERATURE, AND QUALIFICATION OPTIONS | |||||||
F280015xS parts | Junction temperature (TJ) | –40°C to 140°C | - | ||||
Free-Air temperature (TA) | –40°C to 125°C | - | |||||
Package options | 80PN, 64PM, 48PHP | - | |||||
AEC-Q100 qualification(5) | - | ||||||
F280015xQ parts | Junction temperature (TJ) | –40°C to 140°C | |||||
Free-Air temperature (TA) | –40°C to 125°C | ||||||
Package options | 80PN, 64PM, 48PHP, 32RHB(6) |
48PHP, 32RHB(6) |
80PN, 64PM, 48PHP, 32RHB(6) |
48PHP, 32RHB(6) |
|||
AEC-Q100 qualification(5) | Grade 1 | ||||||
F280015xE parts | Junction temperature (TJ) | –40°C to 155°C | - | - | –40°C to 155°C | - | - |
Free-Air temperature (TA) | –40°C to 150°C | - | - | –40°C to 150°C | - | - | |
Package options | 48PHP | - | - | 48PHP | - | - | |
AEC-Q100 qualification(5) | Grade 0 | - | - | Grade 0 | - | - |