SPRSP68C January 2023 – January 2025 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The acceptable power-up sequence for the rails is summarized below. "Power up" here means the rail in question has reached the minimum recommended operating voltage.
For simplicity, connecting all 3.3-V rails together and following the descriptions in Supply Pins Power Sequence is recommended.
CASE | RAILS POWER-UP ORDER | ACCEPTABLE | ||
---|---|---|---|---|
VDDIO | VDDA | VDD | ||
A | 1 | 2 | 3 | Yes |
B | 1 | 3 | 2 | Yes |
C | 2 | 1 | 3 | No |
D | 2 | 3 | 1 | No |
E | 3 | 2 | 1 | No |
F | 3 | 1 | 2 | No |
G | 1 | 1 | 2 | Yes |
H | 2 | 2 | 1 | No |
CASE | RAILS POWER-UP ORDER | ACCEPTABLE | |
---|---|---|---|
VDDIO | VDDA | ||
A | 1 | 2 | Yes |
B | 2 | 1 | No |
C | 1 | 1 | Yes |