SPRSP68C January 2023 – January 2025 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The Memory Map table describes the memory map. See the Memory Controller Module section of the System Control chapter in the TMS320F280015x Real-Time Microcontrollers Technical Reference Manual.
MEMORY | SIZE | START ADDRESS | END ADDRESS | ECC/ PARITY | ACCESS PROTECTION | SECURITY |
---|---|---|---|---|---|---|
M0 RAM | 1K x 16 | 0x0000 0000 | 0x0000 03FF | ECC | Yes | - |
M1 RAM | 1K x 16 | 0x0000 0400 | 0x0000 07FF | ECC | Yes | - |
PieVectTable | 256 x 16 | 0x0000 0D00 | 0x0000 0DFF | - | - | - |
LS0 RAM | 8K x 16 | 0x0000 8000 | 0x0000 9FFF | Parity | Yes | Yes |
LS1 RAM | 8K x 16 | 0x0000 A000 | 0x0000 BFFF | Parity | Yes | Yes |
TI OTP 1 | 1.5K x 16 | 0x0007 1000 | 0x0007 15FF | ECC | - | Yes 2 |
User OTP | 1K x 16 | 0x0007 8000 | 0x0007 83FF | ECC | - | Yes 2 |
Flash | 128K x 16 | 0x0008 0000 | 0x0009 FFFF | ECC | - | Yes |
Secure ROM | 7K x 16 | 0x003F 4000 | 0x003F 5BFF | Parity | - | Yes |
CPU STL ROM | 9K x 16 | 0x003F 5C00 | 0x003F 7FFF | Parity | - | - |
Boot ROM | 32K x 16 | 0x003F 8000 | 0x003F FFFF | Parity | - | - |
Pie Vector Fetch Error (part of Boot ROM) | 1 x 16 | 0x003F FFBE | 0x003F FFBF | Parity | - | - |
Default Vectors (part of Boot ROM) | 64 x 16 | 0x003F FFC0 | 0x003F FFFF | Parity | - | - |