SPRSP68C January 2023 – January 2025 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Table 7-4 lists the Device Identification Registers. Additional information on these device identification registers can be found in the TMS320F280015x Real-Time Microcontrollers Technical Reference Manual.
NAME | ADDRESS | SIZE (x16) | DESCRIPTION | |
---|---|---|---|---|
PARTIDL | 0x0005 D008 | 2 | Bits | Options |
14-13 INSTASPIN |
1 = InstaSPIN-FOC | |||
2 = NONE | ||||
3 = NONE | ||||
10-8 PIN_COUNT |
2 = 64 pin (QFP) | |||
3 = 80 pin (QFP) | ||||
4 = 48 pin (QFP) | ||||
5 = 32 pin (QFN) | ||||
7 = 48 pin (QFN) | ||||
8 = 64 pin (QFP, with VREGENZ) | ||||
7-6 QUAL |
0 = Engineering sample (TMX) | |||
1 = Pilot production (TMP) | ||||
2 = Fully qualified (TMS) | ||||
PARTIDH | 0x0005 D00A | 2 | Device part identification number | |
TMS320F2800157 | 0x07FF 0500 | |||
TMS320F2800156 | 0x07FE 0500 | |||
TMS320F2800155 | 0x07FD 0500 | |||
TMS320F2800154 | 0x07FC 0500 | |||
TMS320F2800153 | 0x07FB 0500 | |||
TMS320F2800152 | 0x07FA 0500 | |||
REVID | 0x0005 D00C | 2 | Silicon revision number | |
Revision 0 | 0x0000 0001 | |||
Revision A | 0x0000 0002 | |||
Revision B | 0x0000 0003 | |||
UID_UNIQUE0 | 0x0007 114A | 2 | Unique identification number. This number is different on each individual device with the same PARTIDH. This unique number can be used as a serial number in the application. This number is present only on TMS devices. | |
UID_UNIQUE1 | 0x0007 114C | 2 | Unique identification number. This number is different on each individual device with the same PARTIDH. This unique number can be used as a serial number in the application. This number is present only on TMS devices. |