SPRSP68C January 2023 – January 2025 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
ADCCLK (derived from PERx.SYSCLK) | F2800157, F2800155, F2800153 | 5 | 60 | MHz | |
F2800156, F2800154, F2800152 | 5 | 50 | |||
Sample rate | 120-MHz SYSCLK F2800157, F2800155, F2800153 |
4 | MSPS | ||
100-MHz SYSCLK F2800156, F2800154, F2800152 |
3.45 | ||||
Sample window duration (set by ACQPS and PERx.SYSCLK)(1) | With 50 Ω or less Rs, Pin with AIO | 75 | ns | ||
With 50 Ω or less Rs, Pin with AGPIO | 90 | ||||
VREFHI | External Reference | 2.4 | 2.5 or 3.0 | VDDA | V |
VREFHI(2) | Internal Reference = 3.3V Range | 1.65 | V | ||
Internal Reference = 2.5V Range | 2.5 | V | |||
VREFHI | Package = 32QFN | VDDA | VDDA | VDDA | V |
VREFLO | VSSA | VSSA |
V | ||
VREFHI - VREFLO | 2.4 | VDDA |
V | ||
Conversion range | Internal Reference = 3.3 V Range | 0 | 3.3 | V | |
Internal Reference = 2.5 V Range | 0 | 2.5 | |||
External Reference | VREFLO | VREFHI | |||
Package = 32QFN | 0 | VDDA(3) |