SPRSP68C January 2023 – January 2025 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TPU | Power-up time | Bandgap Not Enabled | 500 | µs | ||
Comparator input (CMPINxx) range | 0 | VDDA | V | |||
Input referred offset error | Via AIO/AGPIO, Input common mode = 5% to 95% of VDDA | –20 | 20 | mV | ||
Hysteresis(1) | 1x | 2 | 10 | 19 | mV | |
2x | 8 | 20 | 34 | |||
3x | 15 | 30 | 51 | |||
4x | 20 | 41 | 70 | |||
5x | 26 | 52 | 88 | |||
6x | 32 | 64 | 109 | |||
7x | 38 | 77 | 131 | |||
Response time (delay from CMPINx input change to output on ePWM X-BAR or Output X-BAR) | Step response | 21 | 40 | ns | ||
Ramp response (1.65V/µs) | 26 | |||||
Ramp response (8.25mV/µs) | 30 | |||||
PSRR | Power Supply Rejection Ratio | Up to 250 kHz | 46 | dB | ||
CMRR | Common Mode Rejection Ratio | 40 | dB |