SPRSP68C January 2023 – January 2025 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OPERATING MODE | |||||||
IDDIO | VDDIO current consumption during operational usage | This is an estimation of current for a typical heavily loaded application. Actual currents will vary depending on system activity, I/O electrical loading and switching frequency. This includes Core supply current with Internal Vreg Enabled. - CPU is running from RAM - Flash is powered up - X1/X2 crystal is powered up - PLL is enabled, SYSCLK=Max Device frequency - Analog modules are powered up - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 52 | mA | ||
85 ℃ | 59.3 | mA | |||||
125 ℃ | 71.22 | mA | |||||
143 ℃(3) | 77.1 | mA | |||||
155 ℃(4)(5) | 44.1 | mA | |||||
IDDA | VDDA current consumption during operational usage | 30 ℃ | 1.6 | mA | |||
85 ℃ | 2 | mA | |||||
125 ℃ | 2.5 | mA | |||||
143 ℃(3) | 2.5 | mA | |||||
155 ℃(4)(5) | 2.6 | mA | |||||
IDLE MODE | |||||||
IDDIO | VDDIO current consumption while device is in Idle mode | - CPU is in IDLE mode - Flash is powered down - PLL is Enabled, SYSCLK=Max Device Frequency, CPUCLK is gated - X1/X2 crystal is powered up - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 19.3 | mA | ||
85 ℃ | 24 | mA | |||||
125 ℃ | 37.22 | mA | |||||
134 ℃(3) | 39.8 | mA | |||||
155 ℃(4) | 45.1 | mA | |||||
IDDA | VDDA current consumption while device is in Idle mode | 30 ℃ | 0.01 | mA | |||
85 ℃ | 0.1 | mA | |||||
125 ℃ | 0.1 | mA | |||||
134 ℃(3) | 0.1 | mA | |||||
155 ℃(4) | 0.1 | mA | |||||
STANDBY MODE (PLL Enabled) | |||||||
IDDIO | VDDIO current consumption while device is in Standby mode | - CPU is in STANDBY mode - Flash is powered down - PLL is Enabled, SYSCLK & CPUCLK are gated - X1/X2 crystal is powered down - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 7.6 | mA | ||
85 ℃ | 11.8 | mA | |||||
125 ℃ | 23.82 | mA | |||||
131 ℃(3) | 25.5 | mA | |||||
154 ℃(4) | 31.8 | mA | |||||
IDDA | VDDA current consumption while device is in Standby mode | 30 ℃ | 0.01 | mA | |||
85 ℃ | 0.1 | mA | |||||
125 ℃ | 0.1 | mA | |||||
131 ℃(3) | 0.1 | mA | |||||
154 ℃(4) | 0.1 | mA | |||||
STANDBY MODE (PLL Disabled) | |||||||
IDDIO | VDDIO current consumption while device is in Standby mode | - CPU is in STANDBY mode - Flash is powered down - PLL is Disabled, SYSCLK & CPUCLK are gated - X1/X2 crystal is powered down - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 5.8 | mA | ||
85 ℃ | 10 | mA | |||||
125 ℃ | 22.92 | mA | |||||
131 ℃(3) | 24.5 | mA | |||||
154 ℃(4) | 29.7 | mA | |||||
IDDA | VDDA current consumption while device is in Standby mode | 30 ℃ | 0.01 | mA | |||
85 ℃ | 0.1 | mA | |||||
125 ℃ | 0.1 | mA | |||||
131 ℃(3) | 0.1 | mA | |||||
154 ℃(4) | 0.1 | mA | |||||
HALT MODE | |||||||
IDDIO | VDDIO current consumption while device is in Halt mode | - CPU is in HALT mode - Flash is powered down - PLL is Disabled, SYSCLK and CPUCLK are gated - X1/X2 crystal is powered down - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30 ℃ | 5.3 | mA | ||
85 ℃ | 9.5 | mA | |||||
125 ℃ | 22.52 | mA | |||||
131 ℃(3) | 24.1 | mA | |||||
154 ℃(4) | 29.2 | mA | |||||
IDDA | VDDA current consumption while device is in Halt mode | 30 ℃ | 0.01 | mA | |||
85 ℃ | 0.1 | mA | |||||
125 ℃ | 0.1 | mA | |||||
131 ℃(3) | 0.1 | mA | |||||
154 ℃(4) | 0.1 | mA | |||||
FLASH ERASE/PROGRAM | |||||||
IDDIO | VDDIO current consumption during Erase/Program cycle(1) | - CPU is running from RAM - Flash going through continuous Program/Erase operation - PLL is enabled, SYSCLK=Max Device frequency. - Peripheral clocks are turned OFF. - X1/X2 crystal is powered up - Analog is powered down - Outputs are static without DC Load - Inputs are static high or low |
65(6) | 90(6) | mA | ||
IDDA | VDDA current consumption during Erase/Program cycle | 0.1 | 2.6 | mA | |||
RESET MODE | |||||||
IDDIO | VDDIO current consumption while reset is active(2) | 30 ℃ | 7 | mA | |||
85 ℃ | 10.7 | mA | |||||
125 ℃ | 17 | mA | |||||
129 ℃(3) | 17.8 | mA | |||||
153 ℃(4) | 24.3 | mA | |||||
IDDA | VDDA current consumption while reset is active(2) | 30 ℃ | 0.01 | mA | |||
85 ℃ | 0.01 | mA | |||||
125 ℃ | 0.01 | mA | |||||
129 ℃(3) | 0.01 | mA | |||||
153 ℃(4) | 0.01 | mA |