SPRSP68B January 2023 – November 2023 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | PART | PACKAGE SUFFIX | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
fINTOSC | Frequency, INTOSC1 and INTOSC2(1) | F2800157, F2800155 | PN (non-Q1) | -40°C to 125°C | 9.82 (-1.8%) | 10 | 10.1 (1.0%) | MHz |
-30°C to 90°C | 9.86 (-1.4%) | 10 | 10.1 (1.0%) | |||||
-10°C to 85°C | 9.9 (-1.0%) | 10 | 10.1 (1.0%) | |||||
F280015xQ, F280015xE parts | RHB, PHP, PM, PN (Q1) | -40°C to 125°C | 9.7 (-3.0%) | 10 | 10.3 (3.0%) | |||
F280015xE parts | PHP | -40°C to 150°C | 10 | |||||
fINTOSC-STABILITY | Frequency stability at room temperature | All | All | 30°C, Nominal VDD | ±0.1 | % | ||
tINTOSC-ST | Start-up and settling time | All | All | 20 | µs |