SPRSP68B January 2023 – November 2023 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
CMPSS DAC output range | 0 | VDDA | V | ||
Static offset error(1) | –25 | 25 | mV | ||
Static gain error(1) | –0.5 | 0.5 | % of FSR | ||
Static DNL | Endpoint corrected | –5 | 5 | LSB (12-bit) | |
Static INL | Endpoint corrected | –7 | 7 | LSB (12-bit) | |
Static TUE (Total Unadjusted Error) | 35 | mV | |||
Settling time | Settling to 1LSB after full-scale output change | 1 | µs | ||
Resolution(2) | 12 | bits |