SPRSP68C January 2023 – January 2025 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Digital and Analog IO | |||||||
VOH | High-level output voltage | IOH = IOH MIN | VDDIO * 0.8 | V | |||
IOH = –100 μA | VDDIO – 0.2 | ||||||
VOL | Low-level output voltage | IOL = IOL MAX | 0.4 | V | |||
IOL = 100 µA | 0.2 | ||||||
IOH | High-level output source current for all output pins | –4 | mA | ||||
IOL | Low-level output sink current for all output pins | 4 | mA | ||||
ROH | High-level output impedance for all output pins | VOH=VDDS-0.4V | 50 | 65 | 96 | Ω | |
ROL | Low-level output impedance for all output pins | VOL=0.4V | 48 | 60 | 84 | Ω | |
VIH | High-level input voltage | 2.0 | V | ||||
VIL | Low-level input voltage | 0.8 | V | ||||
VHYSTERESIS | Input hysteresis (AIO) | 125 | mV | ||||
Input hysteresis (GPIO) | 125 | ||||||
IPULLDOWN | Input current | Pins with pulldown | VDDIO = 3.3 V VIN = VDDIO |
120 | µA | ||
IPULLUP | Input current | Digital inputs with pullup enabled(1) | VDDIO = 3.3 V VIN = 0 V |
160 | µA | ||
RPULLDOWN | Weak pulldown resistance | 22.66 | 31.49 | 61.55 | kΩ | ||
RPULLUP | Weak pullup resistance | 19.89 | 29.45 | 53.63 | kΩ | ||
ILEAK | Pin leakage | Digital inputs | Pullups and outputs disabled 0 V ≤ VIN ≤ VDDIO |
0.1 | µA | ||
Analog pins | Analog drivers disabled 0 V ≤ VIN ≤ VDDA |
0.1 | |||||
CI | Input capacitance | Digital inputs | 2 | pF | |||
Analog pins(2) | |||||||
VREG and BOR | |||||||
VREG, POR, BOR(3) |