SPRSP85B April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tw(QEPP) | QEP input period | Synchronous(1) | 2tc(SYSCLK) | cycles | |
Synchronous with input qualifier | 2[1tc(SYSCLK) + tw(IQSW)] | ||||
tw(INDEXH) | QEP Index Input High time | Synchronous(1) | 2tc(SYSCLK) | cycles | |
Synchronous with input qualifier | 2tc(SYSCLK) + tw(IQSW) | ||||
tw(INDEXL) | QEP Index Input Low time | Synchronous(1) | 2tc(SYSCLK) | cycles | |
Synchronous with input qualifier | 2tc(SYSCLK) + tw(IQSW) | ||||
tw(STROBH) | QEP Strobe High time | Synchronous(1) | 2tc(SYSCLK) | cycles | |
Synchronous with input qualifier | 2tc(SYSCLK) + tw(IQSW) | ||||
tw(STROBL) | QEP Strobe Input Low time | Synchronous(1) | 2tc(SYSCLK) | cycles | |
Synchronous with input qualifier | 2tc(SYSCLK) + tw(IQSW) |