SPRSP85B April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tf(AUXI) | Fall time, AUXCLKIN | 6 | ns | ||
tr(AUXI) | Rise time, AUXCLKIN | 6 | ns | ||
tw(AUXL) | Pulse duration, AUXCLKIN low as a percentage of tc(XCI) | 45% | 55% | ||
tw(AUXH) | Pulse duration, AUXCLKIN high as a percentage of tc(XCI) | 45% | 55% |