SPRSP85B April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
1 | tc(RXCLK) | Cycle time, RXCLK | 16.67 | ns | |
1 | tc(RXCLK) | Cycle time, RXCLK(when any FSI signal is used on pins muxed with PMBUS - GPIO2, 3, 9, or 32) | 26.67 | ns | |
2 | tw(RXCLK) | Pulse width, RXCLK low or RXCLK high. | 0.35tc(RXCLK) | 0.65tc(RXCLK) | ns |
3 | tsu(RXCLK–RXD) | Setup time with respect to RXCLK, applies to both edges of the clock | 1.7 | ns | |
3 | tsu(RXCLK–RXD) | Setup time with respect to RXCLK, applies to both edges of the clock(when used on pin muxed with PMBUS - GPIO2, 3, 9, or 32) | 2.6 | ns | |
4 | th(RXCLK–RXD) | Hold time with respect to RXCLK, applies to both edges of the clock | 2 | ns |