SPRSP85B April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage |
VDD with respect to VSS | –0.3 | 1.5 | V |
VDDIO with respect to VSS | –0.3 | 4.6 | ||
VDDA with respect to VSSA | –0.3 | 4.6 | ||
Input voltage (7) | VIN (3.3 V) | –0.3 | 4.6 | V |
VIN (5.0 V) (5) | –0.3 | 6.0 | V | |
Output voltage | VO | –0.3 | 4.6 | V |
Input clamp current - per pin (4) (6) | IIK - VIN < VSS/VSSA - VIN > VDDIO/VDDA |
–20 | 20 | mA |
Input clamp current - per pin:GPIO2/3/9/32 (4) | IIK - VIN < VSS |
–20 | mA | |
Input clamp current - total for all inputs (6) | IIKTOTAL - VIN < VSS/VSSA - VIN > VDDIO/VDDA |
–20 | 20 | mA |
Output current | Digital output (per pin), IOUT | –20 | 20 | mA |
Operating junction temperature | TJ | –40 | 155 | °C |
Storage temperature(3) | Tstg | –65 | 150 | °C |