SPRSP85 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Start-up time(1) | f = 10 MHz | ESR MAX = 110 Ω CL1 = CL2 = 24 pF C0 = 7 pF |
4 | ms | ||
f = 20 MHz | ESR MAX = 50 Ω CL1 = CL2 = 24 pF C0 = 7 pF |
2 | ms | |||
Crystal drive level (DL) | 1 | mW |