SCDS382C April 2018 – August 2019 TMUX1072
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(3) | –0.5 | 6 | V | |
VI/O | Input/Output DC voltage (COM1, COM2)(3) | –0.5 | 20 | V | |
Input/Output DC voltage (NC1, NO1, NC2, NO2) (3) | –0.5 | 6 | V | ||
VI | Digital input voltage (SEL1, SEL2, OE) | –0.5 | 6 | V | |
VO | Digital output voltage (FLT) | –0.5 | 6 | V | |
IK | Input-output port diode current (COM1, COM2,NC1, NO1, NC2, NO2) | VIN < 0 | –50 | mA | |
IIK | Digital logic input clamp current (SEL1, SEL2, OE) (3) | VI < 0 | –50 | mA | |
ICC | Continuous current through VCC | 100 | mA | ||
IGND | Continuous current through GND | –100 | mA | ||
Tstg | Storage temperature | –65 | 150 | °C | |
TJ | Operating Junction Temperature | –65 | 150 | °C |