Product details

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog, I2C, LVDS, UART Ron (typ) (Ω) 6 CON (typ) (pF) 4.5 ON-state leakage current (max) (µA) 11.5 Supply current (typ) (µA) 75 Bandwidth (MHz) 1200 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Overvoltage protection, Powered-off protection, Supports input voltage beyond supply Input/output continuous current (max) (mA) 50 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 3.2
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog, I2C, LVDS, UART Ron (typ) (Ω) 6 CON (typ) (pF) 4.5 ON-state leakage current (max) (µA) 11.5 Supply current (typ) (µA) 75 Bandwidth (MHz) 1200 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Overvoltage protection, Powered-off protection, Supports input voltage beyond supply Input/output continuous current (max) (mA) 50 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 3.2
UQFN (RUT) 12 3.4 mm² 2 x 1.7 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Supply range 2.3 V to 5.5 V
  • Powered off protection: I/O pins Hi-Z when
    VCC = 0 V
  • 6-V Overvoltage and overtemperature detection with fault indicator pin
  • 18-V Overvoltage protection (OVP) on common pins
  • Support signals beyond VCC up to 5.5 V
  • Low RON of 6 Ω
  • BW of 1.2 GHz typical
  • CON of 4.5 pF typical
  • Low power disable mode
  • 1.8-V Compatible logic inputs
  • ESD protection exceeds JESD22
    • 2000-V Human body model (HBM)
  • Small 2.00 mm x 1.70 mm QFN package available
  • Supply range 2.3 V to 5.5 V
  • Powered off protection: I/O pins Hi-Z when
    VCC = 0 V
  • 6-V Overvoltage and overtemperature detection with fault indicator pin
  • 18-V Overvoltage protection (OVP) on common pins
  • Support signals beyond VCC up to 5.5 V
  • Low RON of 6 Ω
  • BW of 1.2 GHz typical
  • CON of 4.5 pF typical
  • Low power disable mode
  • 1.8-V Compatible logic inputs
  • ESD protection exceeds JESD22
    • 2000-V Human body model (HBM)
  • Small 2.00 mm x 1.70 mm QFN package available

The TMUX1072 is a high-speed, 2-channel, 2:1, analog switch with integrated overvoltage detection and powered off protection. The device is bidirectional and can be used as a 2:1 or 1:2 switch while supporting signals beyond VCC up to 5.5 V.

The protection on the I/O pins of the TMUX1072 tolerates a maximum of 18 V with automatic shutoff circuitry to prevent damage to system components behind the switch. This protection is used for power sequencing. Some boards in the system may be powered up before others are ready to receive signals. The device detects overvoltage and overtemperature events, and provides an open drain output signal through the FLT pin.

The TMUX1072 is a high-speed, 2-channel, 2:1, analog switch with integrated overvoltage detection and powered off protection. The device is bidirectional and can be used as a 2:1 or 1:2 switch while supporting signals beyond VCC up to 5.5 V.

The protection on the I/O pins of the TMUX1072 tolerates a maximum of 18 V with automatic shutoff circuitry to prevent damage to system components behind the switch. This protection is used for power sequencing. Some boards in the system may be powered up before others are ready to receive signals. The device detects overvoltage and overtemperature events, and provides an open drain output signal through the FLT pin.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Simulation model

TMUX1072 S-Parameter Model

SCDM183.ZIP (781 KB) - S-Parameter Model
Simulation model

TMUX1072 TINA-TI Reference Design (Rev. A)

SCDM184A.TSC (461 KB) - TINA-TI Reference Design
Simulation model

TMUX1072 TINA-TI Spice Model

SCDM185.ZIP (6 KB) - TINA-TI Spice Model
Reference designs

TIDA-010040 — Alarm tone generator reference design

This reference design provides a way of generating alarms similar to as described in the IEC60601-1-8 standard for medical devices. The critical timing parameters are programmable through firmware. All parameters, including pulse width, pulse rate, internal frequency, pulse rise time, volume (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RUT) 12 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos