SCDS382C April 2018 – August 2019 TMUX1072
PRODUCTION DATA.
PARAMETER(1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
COFF | COM1, COM2 off capacitance | VCOM1/2 = 0 or 3.3 V,
OE = VCC f = 240 MHz |
Switch OFF | 1.2 | 4.0 | 6.2 | pF |
NC1, NO1, NC2, NO2 off capacitance | VCOM1/2 = 0 or 3.3 V,
OE = VCC or OE = 0V with SEL1, SEL2 (switch not selected) f = 240 MHz |
Switch OFF or not selected | 1.2 | 4.0 | 6.2 | pF | |
CON | COM1, COM2, NC1, NO1, NC2, NO2 on capacitance | VCOM1/2 = 0 or 3.3 V,
f = 240 MHz |
Switch ON | 1.4 | 4.0 | 6.2 | pF |
OISO | Differential off isolation | RL = 50 Ω
CL = 5 pF f = 100 kHz Refer to Off Isolation Figure |
Switch OFF | -80 | dB | ||
RL = 50 Ω
CL = 5 pF f = 240 MHz Refer to Off Isolation Figure |
Switch OFF | -22 | dB | ||||
XTALK | Channel to Channel crosstalk | RL = 50 Ω
CL = 5 pF f = 100 kHz Refer to Crosstalk Figure |
Switch ON | -90 | dB | ||
BW | Bandwidth | RL = 50 Ω; Refer to BW and Insertion Loss Figure | Switch ON | 1.2 | GHz | ||
ILOSS | Insertion loss | RL = 50 Ω
f = TBD MHz; Refer to BW and Insertion Loss Figure |
Switch ON | -0.8 | dB |