SCDS382C April 2018 – August 2019 TMUX1072
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2.3 | 5.5 | V | |
VI/O | Analog input/output | COM1, COM2 | 0 | 18 | V |
VI/O | (NC1, NO1, NC2, NO2) | 0 | 5.5 | V | |
II/O | COM1, COM2 | -50 | 50 | mA | |
II/O | (NC1, NO1, NC2, NO2) | -50 | 50 | mA | |
VI | Digital input voltage | SEL1, SEL2, OE | 0 | 5.5 | V |
VO | Digital output voltage | FLT | 0 | 5.5 | V |
II/O | Analog input/output port continuous current | (COM1, COM2, NC1, NO1, NC2, NO2) | -50 | 50 | mA |
IOL | Digital output current | 3 | mA | ||
TA | Operating free-air temperature | –40 | 125 | ºC | |
TJ | Junction temperature | –40 | 125 | ºC |