SCDS392C November 2018 – February 2024 TMUX1104
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage | –0.5 | 6 | V |
VSEL or VEN | Logic control input pin voltage (EN, A0, A1) | –0.5 | 6 | V |
ISEL or IEN | Logic control input pin current (EN, A0, A1) | –30 | 30 | mA |
VS or VD | Source or drain voltage (Sx, D) | –0.5 | VDD+0.5 | V |
IS or ID (CONT) | Source or drain continuous current (Sx, D) | IDC ± 10 %(4) | IDC ± 10 %(4) | mA |
IS or ID (PEAK) | Source and drain peak current: (1 ms period max, 10% duty cycle maximum) (Sx, D) | Ipeak ± 10 %(4) | Ipeak ± 10 %(4) | mA |
Tstg | Storage temperature | –65 | 150 | °C |
Ptot | Total power dissipation(5)(6) | 500 | mW | |
TJ | Junction temperature | 150 | °C |