Product details

Configuration 4:1 Number of channels 1 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 2.5 CON (typ) (pF) 40 ON-state leakage current (max) (µA) 0.0035 Supply current (typ) (µA) 0.005 Bandwidth (MHz) 150 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 4:1 Number of channels 1 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 2.5 CON (typ) (pF) 40 ON-state leakage current (max) (µA) 0.0035 Supply current (typ) (µA) 0.005 Bandwidth (MHz) 150 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
USON (DQA) 10 2.5 mm² 2.5 x 1 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Wide supply range: 1.08V to 5.5V
  • Low leakage current: 3pA
  • Low charge injection: 1.5pC
  • Low on-resistance: 2Ω
  • -40°C to +125°C operating temperature
  • 1.8V logic compatible
  • Fail-safe logic
  • Rail to rail operation
  • Bidirectional signal path
  • Break-before-make switching
  • ESD protection HBM: 2000V
  • Wide supply range: 1.08V to 5.5V
  • Low leakage current: 3pA
  • Low charge injection: 1.5pC
  • Low on-resistance: 2Ω
  • -40°C to +125°C operating temperature
  • 1.8V logic compatible
  • Fail-safe logic
  • Rail to rail operation
  • Bidirectional signal path
  • Break-before-make switching
  • ESD protection HBM: 2000V

The TMUX1104 is a precision complementary metal-oxide semiconductor (CMOS) multiplexer (MUX). The TMUX1104 offers a single channel, 4:1 configuration. A wide operating supply of 1.08V to 5.5V makes this device an excellent choice for a broad array of applications from medical equipment to industrial systems. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD. All logic inputs have 1.8V logic compatible thresholds, allowing for both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX1104 is part of the precision switches and multiplexers family of devices. These devices have very low on and off leakage currents and low charge injection, allowing them to be used in high precision measurement applications. A low supply current of 5nA and small package options enable use in portable applications.

The TMUX1104 is a precision complementary metal-oxide semiconductor (CMOS) multiplexer (MUX). The TMUX1104 offers a single channel, 4:1 configuration. A wide operating supply of 1.08V to 5.5V makes this device an excellent choice for a broad array of applications from medical equipment to industrial systems. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD. All logic inputs have 1.8V logic compatible thresholds, allowing for both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX1104 is part of the precision switches and multiplexers family of devices. These devices have very low on and off leakage currents and low charge injection, allowing them to be used in high precision measurement applications. A low supply current of 5nA and small package options enable use in portable applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TMUX1104 5V, Low-Leakage-Current, 4:1 Precision Multiplexer datasheet (Rev. C) PDF | HTML 02 Feb 2024
Application brief 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 26 Jul 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Technical article Your solution for measuring blood glucose levels just got smaller and more accurat PDF | HTML 12 Feb 2019
Application brief Improve Stability Issues with Low Con Multiplexers (Rev. A) 10 Dec 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Buy from a distributor
Simulation model

TMUX1104 IBIS Model

SCDM194.ZIP (8 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
USON (DQA) 10 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos